The most commonly requested part numbers are listed below.
The support strategy for this model family is unit-exchange, so we do not provide service manuals or additional parts information.
Description | Part Number |
---|---|
115 VAC fuse | 2110-1393 |
E3632A rear bezel | E3631-40014 |
E3611A Key Cap(Flint Gray)_CC set key cap | 5041-8624 |
E3640A fuse for 230 VAC | 2110-1346 |
E3640A English manual set | E3640-90101 |
E3620A V1 knob PN | 5041-8621 |
E3632A binding post | E3632-60011 |
Short link/bar for E3632A, E3633A and E3634A | E3632-00002 |
Resistor/fuse A1F3 and A1F2 installed in E3633A | 0699-2715 |
E3620A Meter V1 or V2 button part number | E3630-40007 |
E3632A push rod | E3632-40005 |
E3631A fuse holder | 2110-1133 |
Binding post for E3649A | E3640-60019 |
E3645A spinning knob used to set voltage level | E3640-40003 |
E3630A meter selection button | E3630-40007 |
E3631A fan | 5067-4871 |
E3631A fan assembly (fan, connector, and terminal) | E3631-60017 |
Transformer Power 230V | 9100-5252 |
RPG (knob to adjust voltage/current) for U8001A | 0960-2545 |
Bumpers for E3634A | E3631-40017 |
E3631A binding post | E3631-20011 |
E3610A F1 & F2 Fuse (Fuse 1A, 125V) | 2110-0665 |
Note: Part number 3160-0815 is now 5067-4871.
Applies to: E3620A, E3630A, E3631A, E3632A, E3633A, E3634A, E3640A, E3641A, E3642A, E3643A, E3644A, E3645A, E3646A, E3647A, E3648A, E3649A
Visit our Power Products Forum for additional topics and discussions. Read technical postings on our Power Blog – Watt’s Up? |